Dual General Purpose Transistors

Favorite

Overview

The Dual PNP Bipolar Transistor is designed for general purpose amplifier applications. It is housed in the SOT-363/SC-88, which is designed for low power surface mount applications.

  • Device Marking:
    BC856BDW1T1 = 3B
    BC857BDW1T1 = 3F
    BC857CDW1T1 = 3G
    BC858BDW1T1 = 3K
    BC858CDW1T1 = 3L
  • Pb-Free Packages are Available
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BC858CDW1T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

N

PNP

General Purpose

0.3

0.1

30

-

-

-

-

420

800

100

0.38

Price N/A

More Details

BC858CDW1T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

PNP

General Purpose

0.3

0.1

30

-

-

-

-

420

800

100

0.38

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :