PNP Bipolar Transistor

Favorite

Overview

The PNP Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • ESD Protection
  • Polarity Reversal Protection
  • Data Line Protection
  • Inductive Load Protection
  • Steering Logic
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BC640

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

-

-

BLKBX - Bulk Box

5000

N

-

-

-

0.5

80

-

-

-

-

40

160

-

0.625

Price N/A

More Details

BC640-016G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

N

PNP

General Purpose

-

0.5

80

-

-

-

-

100

250

-

0.625

Price N/A

More Details

BC640G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

N

PNP

General Purpose

-

0.5

80

-

-

-

-

40

160

-

0.625

Price N/A

More Details

BC640ZL1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

PNP

General Purpose

-

0.5

80

-

-

-

-

40

160

-

0.625

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :