NPN Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • High Voltage VCEO=65V
  • Low Noise: BC549,BC550
  • Complement to BC556...BC560Switching and Amplifier
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BC548BU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

NPN

General Purpose

0.6

0.1

30

30

5

0.9

0.66

200

450

300

0.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :