Transistor Silicon Plastic NPN

Favorite

Overview

The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BC338-25ZL1

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

-

General Purpose

-

-

25

-

-

-

-

160

400

-

0.625

Price N/A

More Details

BC338-25ZL1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

-

General Purpose

-

-

25

-

-

-

-

160

400

-

0.625

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :