N-Channel Power MOSFET 60V, 74A, 6.1mΩ

Favorite

Overview

BBL4001 is an N-Channel Power MOSFET, 60V, 74A, 6.1mΩ, TO-220F-3SG.

  • This product is general usage and suitable for many different applications
  • ON-resistance RDS(on)1 = 4.7mΩ (typ)
  • Input capacitance Ciss = 6,900pF (typ)
  • 4V drive
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

BBL4001-1E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

60

6.1

N-Channel

Single

20

2.6

74

35

-

-

-

18

6900

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :