feedback
Rate this webpage

Need
Support?


BAT54SW: 30 V Schottky Diode, dual, series

Overview
Specifications
Packages
Datasheet: Dual Series Schottky Barrier Diode
Rev. 10 (129.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview
Product Description
The Schottky diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. The miniature surface mount package is excellent for hand held and portable applications, where space is limited.
Features
 
  • Extremely Fast Switching Speed
  • Low Forward Voltage 0.35 Volts (Typ) @ IF = 10 mAdc
  • Pb-Free Package is Available
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
BAT54SWT1G Active 
AEC Qualified
Pb-free
Halide free
30 V Schottky Diode, dual, series SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 3000 $0.06
NSVBAT54SWT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
30 V Schottky Diode, dual, series SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 3000 $0.0752
BAT54SWT1 Last Shipments 
30 V Schottky Diode, dual, series SC-70-3 / SOT-323-3 419-04 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 07:43:49 MST 2015) : 115844
Avnet   (2015-07-09) : >100K
Digikey   (2015-07-09) : >50K
FutureElectronics   (2015-07-09) : >50K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : <1K
Datasheet: Dual Series Schottky Barrier Diode
Rev. 10 (129.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     30 V Schottky Diode, dual, series   Series   30   0.32   2   0.2   0.6   5   10   SC-70-3 / SOT-323-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     30 V Schottky Diode, dual, series   Series   30   0.32   2   0.2   0.6   5   10   SC-70-3 / SOT-323-3 
Previously Viewed Products
Clear List

New Products
 

NSR02F30MX  200 mA, 30 V, x3DFN 0201 Schottky Barrier Diode

  • Low Forward Voltage Drop
  • High Switching Speed
  • Low Reverse Current