feedback
Rate this webpage

Need
Support?


BAT54CXV3: Common Cathode Schottky Diode, dual, 30 V

Overview
Specifications
Packages
Datasheet: Dual Series Schottky Barrier Diodes
Rev. 3 (54kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (5)
Product Overview
Product Description
The Common Cathode Schottky Diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount package is excellent for hand held and portable applications where space is limited.
Features
 
  • Extremely Fast Switching Speed
  • Low Forward Voltage - 0.35 (typ) @ IF = 10mA
  • Pb-Free Package is Available
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
BAT54CXV3T1 Last Shipments
Pb-free
Halide free
Common Cathode Schottky Diode, dual, 30 V SC-89-3 463C-02 1 Tape and Reel 3000  
BAT54CXV3T1G Active
AEC Qualified
Pb-free
Halide free
Common Cathode Schottky Diode, dual, 30 V SC-89-3 463C-02 1 Tape and Reel 3000 $0.1067
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 07:49:50 MST 2015) : 3000
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Datasheet: Dual Series Schottky Barrier Diodes
Rev. 3 (54kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (5)
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Common Cathode Schottky Diode, dual, 30 V   Common Cathode   30   0.4   2   0.2   0.6   5   10   SC-89-3 
Previously Viewed Products
Clear List

New Products
 

NSR02F30MX  200 mA, 30 V, x3DFN 0201 Schottky Barrier Diode

  • Low Forward Voltage Drop
  • High Switching Speed
  • Low Reverse Current