CMOS Image Sensor, Digital, 16 MP, 1/3.2-Inch

Favorite

Overview

The ON Semiconductor AR1630 is a stacked 1/3.1−inch BSI (back side illuminated) PDAF supported CMOS active−pixel digital image sensor with a pixel array of 4632(H) × 3492 (V) (4648 (H) × 3508 (V) including border pixels). The unique feature of AR1630 is high performance SuperPD™Phase Detect Auto Focus (PDAF) pixel technology which enables a fast auto focus camera system. It uses on−chip PDAF pixel defect correction to output a fully corrected image and on−chip calculations which provide AF correlation data (or raw PDAF data). It incorporates sophisticated on−chip camera functions such as mirroring, column and row skip modes, and snapshot mode. It is programmable through a simple two−wire serial interface and has very low power consumption.The AR1630 digital image sensor features ON Semiconductor’s breakthrough low−noise CMOS imaging technology that achieves near−CCD image quality (based on signal−to−noise ratio and low−light sensitivity) while maintaining the inherent size, cost, and integrationadvantages of CMOS.The AR1630 sensor can generate full resolution image at up to 30 frames per second (fps). An on−chip analog−to−digital converter (ADC) generates a 12−bit or 10−bit value for each pixel.

  • High resolution recording
  • 4K video recording
  • Low power applications
  • Smartphones
  • Tablets
  • Wearables
  • IoT devices
  • Webacams
  • Consumer Camera Devices
  • 16MP Resolution
  • 4K Video capture at 30fps
  • Leading SuperPD™PDAF Auto focus performance
  • Advanced Stacking technology
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AR1630CSSC34SMD10

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

N

CMOS

16

-

1/3.1 inch

Electronic Rolling

1.0 x 1.0

MIPI

RGB

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :