CMOS Image Sensor, 4 MP, 1/3.2", Near Infra-Red Enhancement

Favorite

Overview

The ON Semiconductor AR0431 is a stacked 1/3.2-inch BSI CMOS active -pixel digital image sensor with a pixel array of 2312H x 1746V. The AR0431 has been designed for IoT and security cameras. AR0431 can provide high quality imaging for both day and night lighting conditions perfect for security cameras. It has the ability to record at 120 fps delivering slow motion capable video which can use zoom and retain the resolution quality which is perfect for wearable devices.

  • 4 MP CMOS Imaging sensor for consumer and industrial end products.
  • IoT Camera
  • Wearable Camera
  • Security Camera
  • AR/VR/MR Camera
  • 4 MP at 120 frames per second
  • High linear full well
  • Low power operation and special monitoring mode
  • 1/3-inch optical format
  • Sensor Synchronization
  • Latest stacked pixel technology
  • Near Infra-red enhancement
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Reference Price

AR0431CSSC14SMRA0-DP

Loading...

Obsolete

CAD Model

Pb

A

H

P

mPLCC-48

4

260

JTRAY

2400

N

CMOS

4

120

1/3.2 inch

Rolling

2.0 x 2.0

MIPI

RGB

Price N/A

More Details

AR0431CSSC14SMRA0-DP1

Loading...

Obsolete

CAD Model

Pb

A

H

P

mPLCC-48

4

260

JTRAY

240

N

CMOS

4

120

1/3.2 inch

Rolling

2.0 x 2.0

MIPI

RGB

Price N/A

More Details

AR0431CSSC14SMRA0-DR

Loading...

Last Shipments

CAD Model

Pb

A

H

P

mPLCC-48

4

260

JTRAY

2400

N

CMOS

4

120

1/3.2 inch

Rolling

2.0 x 2.0

MIPI

RGB

Price N/A

More Details

AR0431CSSC14SMRA0-DR1

Loading...

Obsolete

CAD Model

Pb

A

H

P

mPLCC-48

4

260

JTRAY

240

N

CMOS

4

120

1/3.2 inch

Rolling

2.0 x 2.0

MIPI

RGB

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :