CMOS Image Sensor, Digital, 2.1 MP/Full HD, 1/2.7-Inch

Favorite

Overview

ON Semiconductor's AR0238 is a 1/2.7-inch CMOSdigital image sensor with an active-pixel array of1928Hx1088V. It captures images in either linear orhigh dynamic range modes, with a rolling-shutterreadout. It includes sophisticated camera functionssuch as in-pixel binning, windowing and both videoand single frame modes. It is designed for both lowlight and high dynamic range scene performance. It isprogrammable through a simple two-wire serial interface.The AR0238 produces extraordinarily clear, sharpdigital pictures, and its ability to capture both continuousvideo and single frames makes it the perfect choicefor a wide range of applications, including surveillanceand HD video.

  • Video recording and streaming
  • 1080p60 (monitoring) video applications
  • High dynamic range imaging
  • Car DVR
  • Wireless Cameras
  • Web Cameras
  • Latest 3.0µm pixel with ON Semiconductor DR-Pix™ technology with Dual Conversion Gain
  • Supports line interleaved T1/T2 readout
  • Full HD support
  • HiSpi or Parallel Interface
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AR0238CSSC12SHRA0-DP

Loading...

Obsolete

CAD Model

Pb

A

H

P

PLCC-48

4

260

JTRAY

1520

N

CMOS

2.1

60

1/2.7 inch

Rolling

3.0 x 3.0

HiSPi™

RGB

-

Price N/A

More Details

AR0238CSSC12SHRA0-DR

Loading...

Obsolete

CAD Model

Pb

A

H

P

PLCC-48

4

260

JTRAY

1520

N

CMOS

2.1

60

1/2.7 inch

Rolling

3.0 x 3.0

HiSPi™

RGB

-

Price N/A

More Details

AR0238CSSC12SPRA0-DR

Loading...

Obsolete

CAD Model

Pb

A

H

P

PLCC-48

4

260

JTRAY

1520

N

CMOS

2.1

60

1/2.7 inch

Rolling

3.0 x 3.0

Parallel

RGB

-

Price N/A

More Details

AR0238IRSH12SUD20

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

N

CMOS

2.1

60

1/2.7 inch

Electronic Rolling and Global Reset Release

3.0 x 3.0

Multi

RGB-IR

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :