1/4" 1.0 MP Global Shutter CMOS Image Sensor

Favorite

Overview

The AR0144AT is a 1/4-inch 1.0 Mp CMOS digital image sensorwith an active-pixel array of 1280 (H) × 800 (V). It incorporates a newinnovative global shutter pixel design optimized for accurate and fastcapture of moving scenes. The sensor produces clear, low noiseimages in both low-light and bright scenes. It includes sophisticatedcamera functions such as auto exposure control, windowing, row skipmode, column-skip mode, pixel-binning and both video and singleframe modes. It is programmable through a simple two-wire serialinterface. The AR0144AT produces extraordinarily clear, sharp digitalpictures, and its ability to capture both continuous video and singleframes makes it the perfect choice for a wide range of applications,including automotive in-cabin systems.

  • Automotive In-Cabin / Driver Monitoring System
  • DMS
  • Superior Low-light and IR Performance
  • HD Video (720p60)
  • 2-Lane MIPI or Parallel data interface
  • Automatic Black Level Calibration (ABLC)
  • Programmable Control for Region Of Interest (ROI)
  • Horizontal and Vertical Mirroring, Windowing and Pixel Binning
  • On-chip Auto Exposure Control for Any Programmable ROI
  • On-chip Slave or Trigger Mode for Synchronization
  • Built in Strobe Control
  • On-chip Phase Lock Loop (PLL)
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Reference Price

AR0144ATSM20XUEA0-DPBR

Loading...

Lifetime

CAD Model

Pb

A

H

P

IBGA-63

3

260

JTRAY

4160

Y

CMOS

1

60

1/4 inch

Global Shutter

3.0 x 3.0

Parallel

Mono

Price N/A

More Details

AR0144ATSM20XUEA0-DRBR

Loading...

Lifetime

CAD Model

Pb

A

H

P

IBGA-63

3

260

JTRAY

4160

Y

CMOS

1

60

1/4 inch

Global Shutter

3.0 x 3.0

Parallel

Mono

Price N/A

More Details

AR0144ATSM20XUEA0-TRBR

Loading...

Lifetime

CAD Model

Pb

A

H

P

IBGA-63

3

260

REEL

2000

Y

CMOS

1

60

1/4 inch

Global Shutter

3.0 x 3.0

Parallel

Mono

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :