Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

AP1302: Imaging Co-Processor

Product Description
AP1302 is a imaging co-processor capable of processing up to 13MP ON Semicnonductor primary camera as well as a front facing camera. AP1302 has the ability to handle all image processing functions including decoding Clarity+ information as well as interlaced High Dynamic Range (iHDR) operations
Features
 
  • High Dynamic Range
Applications
  • Mobile
Selected Electrical Specifications

Product Compliance Status Description Type Megapixels Frame Rate (fps) Optical Format Shutter Type Pixel Size (µm) Color Package Type
 Pb-free 
 Halide free 
 Active     Imaging Co-Processor   CMOS   13   30         RGB   VFBGA-120 
Package Availability
Type
PB free
Standard
VFBGA-120 x