IGBT, 650V FS4 High speed version, for OBC application in D2pak

Active

Overview

Using the novel field stop 4th generation IGBT technology and AEC-Q101 Qualified. AFGB40T65SQDN offers the optimum performance with both low conduction loss and switching loss for a high efficiency operation in various applications.

  • Automotive On Board Charge
  • Automotive DC/DC converter for HEV

  • EV/PHEV

  • AEC-Q101 qualified
  • VCE(sat) = 1.6 V (typ.) @ IC = 40 A
  • Low VF soft recovery co-packaged diode

Tools and Resources

Product services, tools and other useful resources related to AFGB40T65SQDN
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

AFGB40T65SQDN

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

Y

-

650

40

1.6

1.5

0.229

0.858

131

-

76

-

-

238

Yes

$2.6054

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.