Synchronous Buck Controller, 7-Bit, Programmable, Multiphase Mobile CPU

Favorite

Overview

The ADP3290 is a highly efficient, multiphase, synchronous buck switching regulator controller optimized for converting a 12 V main supply voltage into the core supply voltage of high performance Intel processors. It uses an internal 8 bit DAC to read a voltage identification code directly from the processor, to set the output voltage between 0.5 V and 1.6 V. This device uses a multimode control architecture to drive the logic-level PWM outputs. The switching frequency can be programmed according to VR size and efficiency. The chip can provide 2, 3 or 4 phase operation, allowing for the construction of up to four complementary buck switching stages.The ADP3290 also includes programmable no load offset and load line slope setting function that adjusts the output voltage as a function of the load current, optimally positioning it for a system transient. The ADP3290 also provides accurate and reliable short circuit protection, adjustable current limit, and a delayed power-good output that accommodates on-the-fly output voltage changes requested by the CPU.

  • Desktop/server PC power supply
  • VRM module
  • Intel desktop/server processor
  • GPU
  • Selectable 2, 3, 4 phase operation at up to 1MHz per phase
  • Logic-level PWM outputs for interface to external high power drivers
  • Fast-Enhanced PWM Flexmode
  • TRDET function
  • Active Current Balancing
  • +-7MV worse case differential sensing error
  • Build in Power-Good/Crowbar blanking
  • Digitally programmable 0.5V to 1.6V output
  • Programmable Over-Current protection with programmable latch-off delay
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

ADP3290JCPZ-RL

Loading...

Obsolete

CAD Model

Pb

A

H

P

LFCSP-40

3

260

REEL

2500

N

Step-Down

2/3/4

Current/Voltage Mode

6

14.5

100 - 1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :