System Hardware Monitor with Remote Diode Thermal Sensing

Favorite

Overview

The ADM1024 is a complete system hardware monitor for microprocessor-based systems, providing measurement and limit comparison of various system parameters. Eight measurement inputs are provided.

  • Thermal Management
  • Notebook and Desktop Computers
  • Game Consoles
  • RFID Readers
  • Up to 9 Measurement Channels
  • Inputs Programmable-to-Measure Analog Voltage, Fan Speed, or External Temperature
  • External Temperature Measurement with Remote Diode (2 Channels)
  • On-Chip Temperature Sensor
  • 5 Digital Inputs for VID Bits
  • LDCM Support
  • System Management Bus (SMBus)
  • Chassis Intrusion Detect
  • Interrupt and Over-Temperature Outputs
  • Programmable RESET Input Pin
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
Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Reference Price

ADM1024ARUZ

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-24

1

260

TUBE

62

N

SMBus

3.5

2.8

5.5

0

100

Price N/A

More Details

ADM1024ARUZ-REEL

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-24

1

260

REEL

2500

N

SMBus

3.5

2.8

5.5

0

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :