2 Bit Bus Switch

Obsolete

Overview

The 7WB3126 is an advanced high speed low power 2bit bus switch in ultrasmall footprints.

  • Computer, Mobile devices, etc
  • High Speed: tPD = 0.25 ns (Max) @ VCC = 4.5 V
  • 3ohm Switch Connection Between 2 Ports
  • Power Down Protection Provided on Inputs
  • Zero Bounce
  • TTLCompatible Control Inputs
  • UltraSmall PbFree Packages
  • These are PbFree Devices

Tools and Resources

Product services, tools and other useful resources related to 7WB3126
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

7WB3126MUTAG

Loading...

Obsolete

View__CAD

Pb

A

H

P

UDFN-8

1

260

REEL

3000

No

2

2

SPST

1

6

4

5.5

Price N/A