P-Channel Small Signal MOSFET, -50V, -0.07A, 23Ohm, Single SMCP

Favorite

Overview

5LP01S is P-Channel Small Signal MOSFET, -50V, -0.07A, 23Ohm, Single SMCP for General-Purpose Switching Device Applications.

  • Low ON-resistance
  • Ultrahigh-speed switching
  • 2.5V drive
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

5LP01S-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-75 / SMCP

1

260

REEL

3000

N

-50

-

P-Channel

Single

10

-1.4

-0.07

0.15

28000

-

-

1.4

7.4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :