Small Signal MOSFET -50, -0.07A 23 Ohm Single P-Channel CP

Favorite

Overview

5LP01C is P-Channel Small Signal MOSFET -50V, -0.07A, 23 Ohm, Single CP for General-Purpose Switching Device Applications

  • Low ON-resistance
  • Ultrahigh-speed switching
  • 1.5V drive
  • Halogen free compliance
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

5LP01C-TB-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3 / CP-3

1

260

REEL

3000

N

-50

-

P-Channel

Single

10

-1.4

-0.07

0.25

28000

-

-

1.4

7.4

Price N/A

More Details

5LP01C-TB-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3 / CP-3

1

260

REEL

3000

N

-50

-

P-Channel

Single

10

-1.4

-0.07

0.25

28000

-

-

1.4

7.4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :