N-Channel Small Signal MOSFET, 50V, 0.1A, 7.8Ω, Single CP

Favorite

Overview

5LN01C is N-Channel Small Signal MOSFET, 50V, 0.1A, 7.8Ω, Single CP for General-Purpose Switching Device Applications.

  • Low ON-resistance
  • Ultrahigh speed switching
  • 2.5 V drive
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

5LN01C-TB-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3 / CP-3

1

260

REEL

3000

N

50

-

N-Channel

Single

10

1.3

0.1

0.25

9900

-

-

1.57

6.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :