Bipolar Transistor, 50V, 0.4A, Low VCE(sat), NPN Single SSFP

Favorite

Overview

50C02SS is Bipolar Transistor, 50V, 0.4A, Low VCE(sat), NPN Single SSFP for Low-Frequency General-Purpose Amplifi er Applications.

  • Low-frequency Amplifer, high-speed switching small motor drive, muting circuit
  • Large current capacity
  • Low collector-to-emitter saturation voltage (resistance) : RCE(sat) typ=175mΩ [IC=0.5A, IB=50mA]
  • Ultrasmall package facilitates miniaturization in end products
  • Small ON-resistance (Ron)
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

50C02SS-TL-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-623 / SSFP

1

260

REEL

8000

N

NPN

Low VCE(sat)

0.1

0.4

50

60

5

0.9

-

300

800

500

0.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :