Bipolar Transistor, 50V, 0.5A, Low VCE(sat), NPN Single

Favorite

Overview

50C02CH is Bipolar Transistor, 50V, 0.5A, Low VCE(sat), NPN Single for Low-Frequency General-Purpose Amplifier Application.

  • Low-Frequency Amplifier
  • High Speed Switching
  • Small Motor Drive
  • Muting Circuit
  • Large Current Capacitance
  • Low Collector to Emitter Saturation Voltage (Resistance):
    RCE(sat) typ=175mΩ [IC=0.5A, IB=50mA]
  • Ultrasmall Package Facilitates Miniaturization in End Products
  • Small ON-Resistance (Ron)
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

50C02CH-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

Y

NPN

Low VCE(sat)

0.1

0.5

50

60

5

0.9

-

300

800

-

0.7

$0.1067

More Details

Show More

1-25 of 25

Products per page

Jump to :