Bipolar Transistor, -50V, -0.4A, Low VCE(sat), PNP Single SSFP

Favorite

Overview

50A02SS is Bipolar Transistor, -50V, -0.4A, Low VCE(sat), PNP Single SSFP for Low-Frequency General-Purpose Amplifi er Applications.

  • Low-frequency Amplifier, high-speed switching small motor drive, muting circuit
  • Large current capacity
  • Low collector-to-emitter saturation voltage (resistance) : RCE(sat) typ=210mΩ [IC=0.5A, IB=50mA]
  • Ultrasmall package facilitates miniaturization in end products
  • Small ON-resistance (Ron)
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

50A02SS-TL-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-623 / SSFP

1

260

REEL

8000

N

PNP

Low VCE(sat)

0.12

0.4

50

50

5

0.9

-

200

500

690

0.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :