Bipolar Transistor, -50V, -0.5A, Low VCE(sat), PNP Single MCPH3

Favorite

Overview

50A02MH is Bipolar Transistor, -50V, -0.5A, Low VCE(sat), PNP Single MCPH3 for low frequency amplifier and switching applications.

  • Low-frequency Amplifier, high-speed switching small motor drive, muting circuit
  • High current rating
  • Low collector-to-emitter saturation voltage (resistance) RCE(sat) typ=210mΩ [IC=0.5A, IB=50mA]
  • Small ON-resistance (Ron)
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

50A02MH-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

Y

PNP

Low VCE(sat)

0.12

0.5

50

50

5

0.9

-

200

500

-

0.6

$0.0776

More Details

Show More

1-25 of 25

Products per page

Jump to :