N-Channnel Dual Gate MOSFET, 15V, 30mA, PG=21dB, NF=1.1dB, CP4

Favorite

Overview

3SK263 is N-Channnel Dual Gate MOSFET, 15V, 30mA, PG=21dB, NF=1.1dB, CP4 for FM Tuner, VHF Tuner, High-Frequency Amplifier Applications.

  • Enhancement type
  • Small noise fi gure
  • Small cross modulation
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

3SK263-5-TG-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

CP-4

1

260

REEL

3000

N

15

-

N-Channel

Dual

8

1.3

0.03

0.2

-

-

-

-

2.7

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :