Small Signal MOSFET 30V 150mA 3.7 Ohm Single N-Channel CP

Favorite

Overview

3LN01C is N-Channel Small Signal MOSFET 30V 150mA 3.7 Ohm Single CP for general purpose switching applications.

  • Low ON-resistance
  • Ultrahigh-speed switching
  • 2.5V drive
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

3LN01C-TB-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3 / CP-3

1

260

REEL

3000

N

30

-

N-Channel

Single

10

1.3

0.15

0.25

5200

-

-

1.58

7

Price N/A

More Details

3LN01C-TB-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3 / CP-3

1

260

REEL

3000

N

30

-

N-Channel

Single

10

1.3

0.15

0.25

5200

-

-

1.58

7

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :