Bipolar Transistor, -30V, -0.7A, Low VCE(sat), PNP Single CPH3

Favorite

Overview

30A02CH is Bipolar Transistor, -30V, -0.7A, Low VCE(sat), PNP Single CPH3 for Low-Frequency General-Purpose Amplifier Application.

  • Low-frequency Amplifier, high-speed switching, small motor drive
  • Large current capacitance
  • Small ON-resistance (Ron)
  • Low collector-to-emitter saturation voltage (resistance) RCE (sat) typ=580mΩ [IC=0.7A, IB=35mA]
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

30A02CH-TL-E

Loading...

Active

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

Y

PNP

Low VCE(sat)

0.22

0.7

30

30

5

0.9

-

200

500

-

0.7

$0.0813

More Details

Show More

1-25 of 25

Products per page

Jump to :