RF Transistor, NPN Single, 10 V, 30 mA, fT = 8 GHz

Favorite

Overview

2SC5490A is RF Transistor, 10 V, 30 mA, fT = 8 GHz, NPN Single SSFP for UHF to S-Band Low-Noise Amplifier Applications.

  • Low-noise : NF=0.9dB typ (f=1GHz)
    : NF=1.4dB typ (f=1.5GHz)
  • Low-voltage, low-current operation
    fT(VCE=1V,IC=1mA)=3.5GHz typ
  • High gain : Forward Transfer Gain=10dB typ (f=1.5GHz)
  • Ultrasmall,slim flat-lead package (1.4mm x 0.8mm x 0.6mm)
  • Halogen free compliance
  • High cut-off frequency : fT=8GHz typ
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Reference Price

2SC5490A-TL-H

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-623 / SSFP

1

260

REEL

8000

N

NPN

0.03

10

90

200

0.1

5000

1.4

10

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :