High Voltage PNP Bipolar Junction Transistor

Favorite

Overview

The High Voltage PNP Bipolar Junction Transistor is designed for general purpose switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • High voltage
  • Power Supplies
  • High blocking voltage,VCE0 = 350 V
  • Pb-Free Package
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2N6520TA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

PNP

General Purpose

0.3

0.5

350

350

5

0.75

2

30

200

40

0.625

$0.0409

More Details

Show More

1-25 of 25

Products per page

Jump to :