Power 5A 250V Discrete NPN

Favorite

Overview

...designed for high voltage inverters, switching regulators and line-operated amplifier applications. Especially well suited for switching power supply applications.

  • High Collector-Emitter Sustaining Voltage
    VCEO(sus) = 250 Vdc (Min)
  • Excellent DC Current Gain hFE = 10-75 @ IC = 2.5 Adc
  • Low Collector-Emitter Saturation Voltage @ IC = 2.5 Adc
    VCE(sat) = 1.0 Vdc (Max)
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2N6497

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

-

-

250

-

-

-

-

10

75

5

80

Price N/A

More Details

2N6497G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

General Purpose

-

-

250

-

-

-

-

10

75

5

80

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :