50 A, 80 V NPN Bipolar Power Transistor

Favorite

Overview

The Power 50A 80 V Bipolar NPN Transistor is designed for use in high power amplifier and switching circuit applications.

  • High Current Capability - IC Continuous = 50 Amperes.
  • DC Current Gain - hFE = 15-60 @ IC = 25 Adc
  • Low Collector?Emitter Saturation Voltage - VCE(sat) = 1.0 Vdc (Max) @ IC = 25 Adc
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

2N5686G

Loading...

Active

CAD Model

Pb

A

H

P

TO-204-2 / TO-3-2

NA

0

FTRAY

100

N

NPN

General Purpose

1

50

80

80

5

2

2

15

60

2

300

$11.6474

More Details

Show More

1-25 of 25

Products per page

Jump to :