JFET Chopper Transistors

Favorite

Overview

N-Channel Junction Field Effect Transistors, depletion mode (Type A) designed for chopper and high-speed switching applications.

  • Low Drain-Source "ON" Resistance:
    RDS(on) = 30Ω for 2N5638
    RDS(on) = 60Ω for 2N5639
  • Low Reverse Transfer Capacitance Crss = 4.0 pF (Max) @ f = 1.0 MHz
  • Fast Switching Characteristics tr = 5.0 ns (Max) (2N5638)
  • Pb-Free Packages are Available
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
IDSS Min (µA)

IDSS Max (µA)

V(BR)GSS Min (V)

Ciss Max (pF)

Crss Max (pF)

Reference Price

2N5639

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

N

N-Channel

25000

-

35

10

4

Price N/A

More Details

2N5639G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

1000

N

N-Channel

25000

-

35

10

4

Price N/A

More Details

2N5639RLRA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

N-Channel

25000

-

35

10

4

Price N/A

More Details

2N5639RLRAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

N-Channel

25000

-

35

10

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :