feedback
Rate this webpage

Need
Support?


1SMC10A: Zener Transient Voltage Suppressor, 10 V, 1500 Watt

Overview
Specifications
Datasheet: 1500 Watt Peak Power Zener Transient Voltage Suppressors
Rev. 8 (168.0kB)
»View Reliability Data
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The SMC series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time.The SMC series is supplied in ON Semiconductor's exclusive, cost-effective, highly reliable Surmetic® package and is ideally suited for use in communication systems, automotive, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications.
Features
 
  • Standard Zener Breakdown Voltage Range - 6.8 to 91 V
  • Stand-off Voltage Range - 5 to 78 V
  • Peak Power - 1500 Watts @ 1 ms
  • Maximum Clamp Voltage @ Peak Pulse Current
  • Low Leakage < 5 mA Above 10 V
  • UL Recognition
  • Maximum Temperature Coefficient Specified
  • Available in Tape and Reel
  • Response Time Typically < 1 ns
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • POLARITY: Cathode indicated by molded polarity notch.
    When operated in zener mode,will be positive with respect to anode
  • MOUNTING POSITION: Any
  • LEADS: Modified L-Bend providing more contact area to bond pads
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES:
    260°C for 10 seconds
  • WAFER FAB LOCATION: Phoenix, Arizona
  • ASSEMBLY/TEST LOCATION: Seremban, Malaysia
  • Pb-Free Packages are Available
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
1SMC10AT3G Active
AEC Qualified
Pb-free
Halide free
Zener Transient Voltage Suppressor, 10 V, 1500 Watt SMC-2 403-03 1 Tape and Reel 2500 $0.3373
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
Datasheet: 1500 Watt Peak Power Zener Transient Voltage Suppressors
Rev. 8 (168.0kB)
»View Reliability Data
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Dir V(BR) Typ (V) PPK Max (W) VRWM Max (V) IR Max (uA) VC Max (V) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Zener Transient Voltage Suppressor, 10 V, 1500 Watt   Unidirectional   11.7   1500   10   5   17   SMC-2 
Previously Viewed Products
Clear List