feedback
Rate this webpage

Need
Support?


1SMB10A: Zener Transient Voltage Suppressor, 10 V, 600 Watt

Overview
Specifications
Packages
Datasheet: Zener Transient Voltage Suppressors
Rev. 13 (157.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
The SMB series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time. The SMB series is supplied in ON Semiconductor's exclusive, cost-effective, highly reliable Surmetic package and is ideally suited for use in communication systems, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications.
Features
 
  • Standard Zener Breakdown Voltage Range - 6.4 to 200 V
  • Stand-off Voltage Range - 5 to 170 V
  • Peak Power - 600 Watts @ 1 ms
  • Maximum Clamp Voltage @ Peak Pulse Current
  • Low Leakage < 5 mA Above 10 V
  • UL Recognition
  • Response Time is Typically < 1 ns
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • POLARITY: Cathode indicated by molded polarity notch. When operated in zener mode, will be positive with respect to anode
  • MOUNTING POSITION: Any
  • LEADS: Modified L-Bend providing more contact area to bond pad
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES:260°C for 10 Seconds
  • WAFER FAB LOCATION: Phoenix, Arizona
  • ASSEMBLY/TEST LOCATION: Seremban, Malaysia
  • Pb-Free Packages are Available
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • AEC-Q101 Qualified and PPAP Capable
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
1SMB10AT3G Active
Pb-free
Halide free
Zener Transient Voltage Suppressor, 10 V, 600 Watt SMB-2 403A-03 1 Tape and Reel 2500 $0.1632
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Arrow   (Sat Jul 11 21:30:49 MST 2015) : 18917
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : <100
Datasheet: Zener Transient Voltage Suppressors
Rev. 13 (157.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (2)
Product Overview

Product Compliance Status Description Dir V(BR) Typ (V) PPK Max (W) VRWM Max (V) IR Max (uA) VC Max (V) Package Type
 Pb-free 
 Halide free 
 Active     Zener Transient Voltage Suppressor, 10 V, 600 Watt   Unidirectional   11.7   600   10   5   17   SMB-2 
Previously Viewed Products
Clear List