feedback
Rate this webpage

Need
Support?


1PMT33A: 200 Watt Powermite® Transient Voltage Suppressor, 33 V Unidir

Overview
Specifications
Packages
Datasheet: Zener Transient Voltage Suppressor POWERMITE© Package
Rev. 10 (112.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The 1PMT5.0AT3 Series is designed to protect voltage sensitive components from high voltage, high energy transients. Excellent clamping capability, high surge capability, low zener impedance and fast response time. The advanced packaging technique provides for a highly efficient micro miniature, space saving surface mount with its unique heat sink design. The POWERMITE has the same thermal performance as the SMA while being 50% smaller in footprint area, and delivering one of the lowest height profiles (1.1 mm) in the industry. Because of its small size, it is ideal for use in cellular phones, portable devices, business machines, power supplies and many other industrial/consumer applications.
Features
 
  • Stand-off Voltage: 5 - 58 Volts
  • Peak Power - 175 Watts @ 1 ms
  • Maximum Clamp Voltage @ Peak Pulse Current
  • Low Leakage
  • Response Time is Typically < 1 ns
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model
  • Low Profile - Maximum Height of 1.1 mm
  • Integral Heat Sink/Locking Tabs
  • Full Metallic Bottom Eliminates Flux Entrapment
  • Small Footprint - Footprint Area of 8.45 mm2
  • Supplied in 12 mm Tape and Reel - 12,000 Units per Reel
  • Cathode Indicated by Polarity Band
  • POWERMITE is JEDEC Registered as DO-216AA

    Mechanical Charasteristics
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are
    readily solderable
  • MOUNTING POSITION: Any
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES:
    260°C for 10 Seconds
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Application Notes (2) Data Sheets (1)
Simulation Models (2) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
1PMT33AT1G Last Shipments
Pb-free
Halide free
200 Watt Powermite® Transient Voltage Suppressor, 33 V Unidir POWERMITE-2 457-04 1 Tape and Reel 3000  
1PMT33AT3G Active
Pb-free
Halide free
200 Watt Powermite® Transient Voltage Suppressor, 33 V Unidir POWERMITE-2 457-04 1 Tape and Reel 12000 $0.1733
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 19:37:38 MST 2015) : 24000
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
Datasheet: Zener Transient Voltage Suppressor POWERMITE© Package
Rev. 10 (112.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Dir V(BR) Typ (V) PPK Max (W) VRWM Max (V) IR Max (uA) VC Max (V) Package Type
 Pb-free 
 Halide free 
 Active     200 Watt Powermite® Transient Voltage Suppressor, 33 V Unidir   Unidirectional   38.7   200   33   1   53.3   POWERMITE-2 
Previously Viewed Products
Clear List