feedback
Rate this webpage

Need
Support?


1.5SMC43A: 1500 Watt SMC Transient Voltage Suppressor, 43 V Unidir

Overview
Specifications
Packages
Datasheet: 1500 Watt Peak Power Zener Transient Voltage Suppressors
Rev. 11 (123kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview
Product Description
The SMC series is designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time. The SMC series is supplied in ON Semiconductor's exclusive, cost-effective, highly reliable Surmetic package and is ideally suited for use in communication systems, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications.
Features
 
  • Working Peak Reverse Voltage Range - 5.8 to 77.8 V
  • Standard Zener Breakdown Voltage Range - 6.8 to 91 V
  • Peak Power - 1500 Watts @ 1 ms
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • Maximum Clamp Voltage @ Peak Pulse Current
  • Low Leakage < 5 µA Above 10 V
  • UL 497B for Isolated Loop Circuit Protection
  • Maximum Temperature Coefficient Specified
  • Response Time is Typically < 1 ns


    Mechanical Characteristics:
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES:260°C for 10 Seconds
  • LEADS: Modified L-Bend providing more contact area to bond pads
  • POLARITY: Cathode indicated by molded polarity notch
  • MOUNTING POSITION: Any
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Technical Documentation & Design Resources
Application Notes (2) Data Sheets (1)
Simulation Models (4) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
1.5SMC43AT3G Active
AEC Qualified
Pb-free
Halide free
1500 Watt SMC Transient Voltage Suppressor, 43 V Unidir SMC-2 403-03 1 Tape and Reel 2500 $0.32
SZ1.5SMC43AT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
1500 Watt SMC Transient Voltage Suppressor, 43 V Unidir SMC-2 403-03 1 Tape and Reel 2500 $0.352
1.5SMC43AT3 Last Shipments
1500 Watt SMC Transient Voltage Suppressor, 43 V Unidir SMC-2 403-03 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 08:58:33 MST 2015) : 10937
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >10K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : >1K
Datasheet: 1500 Watt Peak Power Zener Transient Voltage Suppressors
Rev. 11 (123kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview

Product Compliance Status Description Dir V(BR) Typ (V) PPK Max (W) VRWM Max (V) IR Max (uA) VC Max (V) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     1500 Watt SMC Transient Voltage Suppressor, 43 V Unidir   Unidirectional   43   1500   36.8   5   59.3   SMC-2 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     1500 Watt SMC Transient Voltage Suppressor, 43 V Unidir   Unidirectional   43   1500   36.8   5   59.3   SMC-2 
Previously Viewed Products
Clear List