Product Description
Mosorb devices are designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time. These devices are ON Semiconductor's exclusive, cost-effective, highly reliable Surmetic axial leaded package and are ideally-suited for use in communication systems, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications, to protect CMOS, MOS and Bipolar integrated circuits.
|
Features |
| |
|
-
Standard Voltage Range - 6.2 to 250 V
|
-
WAFER FAB LOCATION: Phoenix, Arizona
|
-
Low Leakage < 5 mA Above 10 V
|
|
|
-
CASE: Void-free, transfer-molded, thermosetting plastic
|
-
Peak Power - 1500 Watts @ 1 ms
|
|
|
-
ASSEMBLY/TEST LOCATION: Guadalajara, Mexico
|
-
Response Time is Typically < 1 ns
|
-
POLARITY: Cathode indicated by polarity band. When operated in zener mode, will be positive with respect to anode
|
-
Maximum Clamp Voltage @ Peak Pulse Current
|
-
FINISH: All external surfaces are corrosion resistant and leads are readily solderable
|
-
Pb-Free Packages are Available
|