feedback
Rate this webpage

Need
Support?


1N6289A: 1500 Watt MOSORB® Transient Voltage Suppressor, 56 V Unidir

Overview
Specifications
Packages
Datasheet: 1500 Watt MOSORB? Zener Transient Voltage Suppressors
Rev. 7 (77.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
MOSORB devices are designed to protect voltage sensitive components from high voltage, high energy transients. They have excellent clamping capability, high surge capability, low zener impedance and fast response time. These devices are ON Semiconductor's exclusive, cost-effective, highly reliable Surmetic axial leaded package and are ideally-suited for use in communication systems, numerical controls, process controls, medical equipment, business machines, power supplies and many other industrial/consumer applications, to protect CMOS, MOS and Bipolar integrated circuits.
Features
 
  • Standard Voltage Range - 6.2 to 250 V
  • Peak Power - 1500 Watts @ 1 ms
  • Maximum Clamp Voltage @ Peak Pulse Current
  • Low Leakage < 5 mA Above 10 V
  • UL Recognition
  • Response Time is Typically < 1 ns
  • CASE: Void-free, transfer-molded, thermosetting plastic
  • FINISH: All external surfaces are corrosion resistant and leads are readily solderable
  • POLARITY: Cathode indicated by polarity band. When operated in zener mode, will be positive with respect to anode
  • MOUNTING POSITION: Any
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Application Notes (2) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
1.5KE56AG Last Shipments 
Pb-free
Halide free
1500 Watt MOSORB® Transient Voltage Suppressor, 56 V Unidir Axial Lead-2 41A-04 NA Bulk Box 500  
1.5KE56ARL4G Active
Pb-free
Halide free
1500 Watt MOSORB® Transient Voltage Suppressor, 56 V Unidir Axial Lead-2 41A-04 NA Tape and Reel 1500 Contact Sales Office
1N6289ARL4G Active
Pb-free
Halide free
1500 Watt MOSORB® Transient Voltage Suppressor, 56 V Unidir Axial Lead-2 41A-04 NA Tape and Reel 1500 Contact Sales Office
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Chip1Stop   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Datasheet: 1500 Watt MOSORB? Zener Transient Voltage Suppressors
Rev. 7 (77.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description Dir V(BR) Typ (V) PPK Max (W) VRWM Max (V) IR Max (uA) VC Max (V) Package Type
 Pb-free 
 Halide free 
 Active     1500 Watt MOSORB® Transient Voltage Suppressor, 56 V Unidir   Unidirectional   56   1500   47.8   5   77   Axial Lead-2 
 Pb-free 
 Halide free 
 Active     1500 Watt MOSORB® Transient Voltage Suppressor, 56 V Unidir   Unidirectional   56   1500   47.8   5   77   Axial Lead-2 
Previously Viewed Products
Clear List