Current-Shunt Monitors, 26V, Voltage Output, Bidirectional, Zero-Drift, Low- or High- Side Current Sensing

Active

Overview

The NCS199A2R is a voltage output current shunt monitor (also called current sense amplifier) which can measure voltage across shunts at common-mode voltages from -0.3 to 26V, independent of supply voltage. The low offset of the zero-drift architecture enables current sensing across the shunt with maximum voltage drop as low as 10 mV full-scale. These devices can operate from a single +2.2 V to +26V power supply, drawing a maximum of 80µA of supply current, and are specified over the extended operating temperature range (-40°C to +125°C). Available in the SC70-6 package.

  • Current Sensing (High-Side/Low-Side)
  • Power Monitoring
  • Power Adapters
  • Feedback Control Loops

  • Fast Chargers - Smartphones
  • Telecom DC-DC Modules
  • E-Cigarettes
  • High End Computing/Servers
  • Wireless Charging

  • Wide common mode input range -0.3 V to 26 V
  • Low offset voltage ± 150 µV Max
  • Low Offset Drift: 0.5 µV/°C
  • Supply voltage range from 2.2 V to 26 V

Similar Products:


  NCS199A1R NCS199A2R NCS199A3R
Gain (V/V) 50 100 200
Gain Error (%) 1.5 1.5 1.5
Bandwidth (kHz) 90 60 40
Offset Voltage (µV) 150 150 150

Tools and Resources

Product services, tools and other useful resources related to NCS199A2R
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
Channels

Gain (V/V)

Gain Error Max (%)

Vs Min (V)

Vs Max (V)

VCM (V)

Iq Typ (mA)

Bandwidth Typ (-3dB)

Vos Max (mV)

Vos Drift Max (µV/°C)

Operating Temperature Range (°C)

CMRR Typ (dB)

Reference Price

NCS199A2RSQT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

1

100

±1.5

2.2

26

-0.3 to 26

0.04

0.06

0.15

0.5

-40 to 125

120

$0.1705

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.