feedback
Rate this webpage

Need
Support?


Product Change Notification

Change Notification #   16755
Revision  
Type of Notification   FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
Change Title   SSOP 14L and 16L - Add ON Semiconductor Philippines as Assembly Site/Change Marking to ON Format
Issue Date   2011-11-04
Affected Product Family  
Description   Addition of ON Semiconductor Philippines (OSPI) as an alternate source Assembly site for SSOP 14L & 16L packages. Current qualified assembly sites include Amkor-Philippines & Unisem B. OSPI is already a qualified source of SSOP 14L and 16L packages for other ON Semiconductor devices and is TS16949 certified. OSPI will be using its standard halogen free Bill of Materials and process flow. Package electrical, thermal and reliability performance in OSPI will be equivalent or better to the current subcontract assembly sites. There is no impact to part form, fit, or function. OSPI has successfully completed reliability testing per AEC Q-100 standards at Moisture Sensitivity Level equal to Amkor-Philippines and Unisem B.
Key Items Affected by Change   Assembly Mfg (Automotive and Industrial BU)
 
Key Milestones  
Effective Date:   2012-02-04
Sample Info:   Contact your local ON Semiconductor Sales Office
Possible Replacements   N/A

For more information on this Process Change Notification, please contact your local ON Semiconductor sales office.

Previously Viewed Products
Clear List

Technical Support
   
 

Sign Up for Ongoing PCN Updates!
  ON Semiconductor has partnered with PCNAlert to provide product change and product update notification. This service will automatically notify you of time critical product change and obsolescence information. You can customize your preferences, so you only receive PCNs for products you specify.

This is a complimentary service from ON Semiconductor and PCNAlert.