feedback
Rate this webpage

Need
Support?


Product Change Notification

Change Notification #   15685
Revision  
Type of Notification   UPDATE NOTIFICATION
Change Title   Final Notification - Qualification of the MAX809 MAX810 NCP803 on the ACMOS2 Technology
Issue Date   2006-12-12
Affected Product Family   ANALOG
Description   This is an update to Final PCN #15611, which announced the qualification of the MAX809 MAX810 NCP803 on the ACMOS2 technology. This Update Notification is being published to include additional affected part numbers that were not originally listed on the FPCN. This family is currently manufactured on the ACMOS1 technology. Both ACMOS1 and ACMOS2 processes are qualified and in full production at ON Semiconductor’s MOS7A wafer fab in Aizu, Japan. Assembly and test will continue at the currently-qualified site (ON Semiconductor, Seremban, Malaysia). Device parameters will continue to meet all datasheet specifications and reliability will continue to meet or exceed ON Semiconductor standards. Reliability data is summarized in the FPCN #15611. Product shipments for all part numbers will continue with the original (ACMOS1) die until expiration of this notification. Products shipped after expiration of this Update Notification may contain die from either qualified process (ACMOS1 or ACMOS2).
Key Items Affected by Change   Die Shrink
 
Key Milestones  
Effective Date:   2006-02-12
Sample Info:   Contact your local ON Semiconductor Sales Office
Possible Replacements   N/A

For more information on this Process Change Notification, please contact your local ON Semiconductor sales office.

Previously Viewed Products
Clear List

Technical Support
   
 

Sign Up for Ongoing PCN Updates!
  ON Semiconductor has partnered with PCNAlert to provide product change and product update notification. This service will automatically notify you of time critical product change and obsolescence information. You can customize your preferences, so you only receive PCNs for products you specify.

This is a complimentary service from ON Semiconductor and PCNAlert.