feedback
Rate this webpage

Need
Support?


Product Change Notification

Change Notification #   12109
Revision  
Type of Notification   FINAL PRODUCT/PROCESS CHANGE NOTIFICATION
Change Title   Final Notification - Motorola BMC To Tesla: MC33164/34164, MC33078/79, MC33171, and LM337
Issue Date   2001-12-11
Affected Product Family   ANALOG
Description   This is a Final PCN (Product Change Notice) to notify customers of the qualification of certain Analog devices being transferred to the Tesla Wafer Fab in the Czech Republic. An initial PCN (# 11528) was published on 19 July 2001 providing information on all the devices being transferred and the overall scope of the program. The devices listed below have been fully qualified and are now ready to transfer to Tesla from the Motorola BMC wafer fab. The existing design database in use at BMC was transferred to Tesla with no change to the functional circuit design. No change in the device functionality nor electrical distributions have been found but it is recommended that customers evaluate the devices in their applications to insure proper operation. Samples are available upon request. At the expiration of this PCN(60 Days), fabrication of these devices will occur at either the Tesla Wafer Fab or the BMC Fab depending on capacity and demand requirements.
Key Items Affected by Change   Fab Site
 
Key Milestones  
Effective Date:   2002-02-09
Sample Info:   Yes
Possible Replacements   N/A

For more information on this Process Change Notification, please contact your local ON Semiconductor sales office.

Previously Viewed Products
Clear List

Technical Support
   
 

Sign Up for Ongoing PCN Updates!
  ON Semiconductor has partnered with PCNAlert to provide product change and product update notification. This service will automatically notify you of time critical product change and obsolescence information. You can customize your preferences, so you only receive PCNs for products you specify.

This is a complimentary service from ON Semiconductor and PCNAlert.