feedback
Rate this webpage

Need
Support?


Product Change Notification

Change Notification #   12048
Revision  
Type of Notification   INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION
Change Title   Final Notification for Standard Logic SOIC and TSSOP Additional Wire Size Qualification
Issue Date   2002-01-11
Affected Product Family   LOGIC
Description   This is the Final Notification for Initial Notification #12048 that went out on 14-Nov-2001. Au wire qualification at assembly to include reduced diameter 0.8 mil wire in addition to the standard 0.98 mil diameter wire for all SOIC and TSSOP Logic device types. This additional 0.8-mil in diameter will be done in anticipation of fine-pitch devices that will be entering production. All SOIC and TSSOP Logic device types, which are currently using the 0.98-mil Au wire, will be affected by this change which will be implemented in several phases.
Key Items Affected by Change   Assembly Process
 
Key Milestones  
Effective Date:   2002-03-22
Sample Info:   Yes
Possible Replacements   N/A

For more information on this Process Change Notification, please contact your local ON Semiconductor sales office.

Previously Viewed Products
Clear List

Technical Support
   
 

Sign Up for Ongoing PCN Updates!
  ON Semiconductor has partnered with PCNAlert to provide product change and product update notification. This service will automatically notify you of time critical product change and obsolescence information. You can customize your preferences, so you only receive PCNs for products you specify.

This is a complimentary service from ON Semiconductor and PCNAlert.