feedback
Rate this webpage

Need
Support?


Product Change Notification

Change Notification #   10339
Revision  
Type of Notification   PRODUCT BULLETIN
Change Title   SOT23/SC59 Part Number Change
Issue Date   2000-10-23
Affected Product Family   DISCRETES
Description   ON Semiconductor is changing the standard part numbers that automotive customers are currently purchasing. The purpose is to segregate and maintain site and change control, allowing ON Semiconductor to ensure automotive customers will receive the same products from qualified sites and processes. The new part numbers will have an additional "S" in front of the current part numbers for small signal and "SZ" for zener products. Please consult the attached table to determine the new part number. For example, if MMUN2111LT1 is currently the part being ordered, it will change to SMMUN2111LT1, MMBZ15VALT1 will change to SZMMBZ15VALT1. If customers order using ON Semiconductor part numbers, the new part numbers utilizing the "S" naming convention will have to be used. The device name is the only thing that will be changing. There will be no changes to any of the other device processes.
Key Items Affected by Change   None
 
Key Milestones  
Effective Date:   2000-10-23
Sample Info:   Not Required
Possible Replacements   N/A

For more information on this Process Change Notification, please contact your local ON Semiconductor sales office.

Previously Viewed Products
Clear List

Technical Support
   
 

Sign Up for Ongoing PCN Updates!
  ON Semiconductor has partnered with PCNAlert to provide product change and product update notification. This service will automatically notify you of time critical product change and obsolescence information. You can customize your preferences, so you only receive PCNs for products you specify.

This is a complimentary service from ON Semiconductor and PCNAlert.