Product Change Notification
| Change Notification # |
|
10154 |
| Revision |
|
|
| Type of Notification |
|
PRODUCT BULLETIN |
| Change Title |
|
Device Numbering System Modification for Schottky and Ultrafast Rectifier Product |
| Issue Date |
|
2000-03-17 |
| Affected Product Family |
|
DISCRETES AND LOGIC |
| Description |
|
This is notification of the change from a standard part numbers to a special part numbers for Rectifier Schottky and Ultrafast devices received from ON Semiconductor (device list below). The change is required as our new Guadalajara wafer fab has not yet been automotive approved. Thus, product lines for automotive devices can not and will not use die sourced from the Guadalajara wafer fab. Hence, all backlog and future orders will have to be changed over to the specials. This will ensure your product will be built with die sourced from our Phoenix fab, AS IT IS TODAY. The ONLY difference will be in the ON Semiconductor part number, i.e., the use of SBR8 or SUR8 at the beginning of the part number. For example, MBR1045 will be SBR81045. The "M" will change to "S" and the number "8" will be added as the first numeral. Device markings will remain the same, however the shipping package will state the special part number. There will be NO CHANGE to the FORM, FIT, and FUNCTION of the device.
|
| Key Items Affected by Change |
|
|
| |
| Key Milestones |
|
| Effective Date: |
|
2000-03-18 |
| Sample Info: |
|
No |
| Possible Replacements |
|
N/A |
For more information on this Process Change Notification, please
contact your local ON Semiconductor sales office.
|
|