feedback
Rate this webpage

Need
Support?


PCN Search Results

Part Number = MC74HC4046A

PCN #

Title

Issued

Type

Action

20301 4Q2013 Product Discontinuance Notice 2013-12-20 PRODUCT DISCONTINUANCE View PDF
20029 1Q2013 Product Discontinuance Notice 2013-04-18 PRODUCT DISCONTINUANCE View PDF
16569 4Q10 Product Discontinuance Notice 2011-01-24 PRODUCT DISCONTINUANCE View PDF
16571 Shipping Tube change for SOIC Narrow Body (SOIC NB) devices and QSOP at ON Semiconductor Carmona, Philippines 2011-01-19 PRODUCT BULLETIN View PDF
16538 Special Leaded Product Discontinuance Notice 2010-11-23 PRODUCT DISCONTINUANCE View PDF
16300 Final Notification for Transfer of High Speed Logic Integrated Circuits Die Manufacturing From ON Semiconductor Piestany (Slovakia) To Tower Semiconductor Ltd. (Israel) 2009-07-13 FINAL PRODUCT/PROCESS CHANGE NOTIFICATION View PDF
16218 TSSOP Tube Dimension change: Tube width from 6.858mm to 8.44mm and Pedestal height from 1.397mm to 1.55mm 2009-02-17 FINAL PRODUCT/PROCESS CHANGE NOTIFICATION View PDF
16178 Initial Notification for Transfer of High Speed Logic Integrated Circuits Die Manufacturing from ON Semiconductor Piestany (Slovakia) to Tower Semiconductor Israel. 2008-12-02 INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION View PDF
16022 Use of winged type crimp design + rib for TSSOP4.4mm shipping tubes 2007-07-26 PRODUCT BULLETIN View PDF
15511 FINAL NOTIFICATION FOR SOEIAJ 14/16/20L ASSEMBLY SITE TRANSFER TO MITSUI, JAPAN 2006-04-17 FINAL PRODUCT/PROCESS CHANGE NOTIFICATION View PDF
15157 Initial Notification � SOEIAJ 14/16/20L Assembly Site Transfer to Mitsui, Japan 2005-12-07 INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION View PDF
15006 Intrinsic Lead (Pb) Free Product Part Number Change 2005-08-30 PRODUCT BULLETIN View PDF
13248 Lead Free Products Marking Identification 2003-12-05 PRODUCT BULLETIN View PDF
12274 Final Notification Of High Speed Logic Family Migration 2002-06-17 INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION View PDF
12048 Final Notification for Standard Logic SOIC and TSSOP Additional Wire Size Qualification 2002-01-11 INITIAL PRODUCT/PROCESS CHANGE NOTIFICATION View PDF
11137 1st Quarter 2001 Product Discontinuance Notification 2001-04-02 PRODUCT DISCONTINUANCE View PDF
10152 Update Notification for PCN10130 2000-03-15 UPDATE NOTIFICATION View PDF
10130 Three Layer Pre-Plated L/Frames 8/14/16 SOIC Qual 2000-02-02 PRODUCT/PROCESS CHANGE NOTIFICATION View PDF
10111 Traceability Code Correction for PB 10100 2000-01-10 PRODUCT BULLETIN View PDF
10100 Date Code Format Change for MFP(SO EIAJ T2) 1999-12-19 PRODUCT BULLETIN View PDF
10101 End of Life of Sticky Tape and Reel for MFP(SO EIAJ T2) Products (L1/L2/R1/R2) 1999-12-19 PRODUCT DISCONTINUANCE View PDF
10104 Emboss Tape and Reel Material Change for MFP(SO EIAJ T2)/TSSOP Products 1999-12-19 PRODUCT/PROCESS CHANGE NOTIFICATION View PDF
4887 14/16/20L TSSOP 3-Layer Pre-Plated Frames 1999-07-28 PRODUCT/PROCESS CHANGE NOTIFICATION View PDF
4423 TSSOP14/16/20 Assembly and Test Site Transfer to Motorola Phillipines Inc 1999-02-07 PRODUCT/PROCESS CHANGE NOTIFICATION View PDF
4419 MFP14/16/20,LQFP32(7X7) Assembly and Test Site Transfer to Motorola Taiwan 1999-02-07 PRODUCT/PROCESS CHANGE NOTIFICATION View PDF
Previously Viewed Products
Clear List

Technical Support
   
 

Sign Up for Ongoing PCN Updates!
  ON Semiconductor has partnered with PCNAlert to provide product change and product update notification. This service will automatically notify you of time critical product change and obsolescence information. You can customize your preferences, so you only receive PCNs for products you specify.

This is a complimentary service from ON Semiconductor and PCNAlert.