feedback
Rate this webpage

Need
Support?



instructional button How to Build Your Block Diagram


View Interactive Block Diagram Video Tutorial

Power Factor Controllers

CRM PFC - CCM PFC - DCM PFC

Variable CRM, CCM, and DCM power factor controllers that enable power factor correction.
Add to Worksheet
Worksheet
See only devices recommended for this application
Return to Instrumentation - Data Acquisition Application Diagram

21 Products Shown(0 Products Filtered Out)   56 Orderable Parts  
Compliance  
Status  
PFC Mode  
Frequency Operation  
Control Mode  
Topology  
fSW Typ (kHz)  
VCC Max (V)  
Drive Cap. (mA)  
UVLO (V)  
Latch  
UVP  
Inhibition  
Package Type  
Hide These Parameters
Add/Remove
Parameters
Show These Parameters
Column Order
  
  
  
Printer Friendly Version
PDF Format
Excel Format
CSV Format
Reset All
Clear Filters
Quick Filter
Customize Table
Transpose Table
Export
Parametric Filtering Video Tutorial
Page size: 
1 - 21 of 21    [  1 ]  
Select Product Data Sheet Compliance Status Description PFC Mode Frequency Operation Control Mode Topology fSW Typ (kHz) VCC Max (V) Drive Cap. (mA) UVLO (V) Latch UVP Inhibition Package Type
  
 
 
 
                             
Select Product Data Sheet Compliance Status Description PFC Mode Frequency Operation Control Mode Topology fSW Typ (kHz) VCC Max (V) Drive Cap. (mA) UVLO (V) Latch UVP Inhibition Package Type
  
 
 
 
                             
Pb-free
Halide free
 Active     Ac-Dc Combination Power Factor Correction & Quasi-Resonant Flyback Controller optimized for LED Lighting 
CRM
Variable
Current Mode
Flyback
80
30
500 / 800
7.5
No
 
yes
SOIC-16 NB
  NCL30030B1DR2G  
Pb-free
Halide free
 Active     Ac-Dc Combination Power Factor Correction & Quasi-Resonant Flyback Controller optimized for LED Lighting, with Bi-Level 1.77:1 PFC Output Ratio and auto-recoverable Fault Handling 
CRM
Variable
Current Mode
Flyback
80
30
500 / 800
7.5
No
 
yes
SOIC-16 NB
  NCL30030B2DR2G  
Pb-free
Halide free
 Active     Ac-Dc Combination Power Factor Correction & Quasi-Resonant Flyback Controller optimized for LED Lighting, with Bi-level 2:1 PFC Output Ratio and auto-recoverable Fault Handling 
CRM
Variable
Current Mode
Flyback
80
30
500 / 800
7.5
No
 
yes
SOIC-16 NB
  NCL30030B3DR2G  
Pb-free
Halide free
 Active     Ac-Dc Combination Power Factor Correction & Quasi-Resonant Flyback Controller optimized for LED Lighting, with Fixed PFC output level over line and auto-recoverable Fault Handling                       
SOIC-16 NB
 
Pb-free
Halide free
 Active     High PF Offline Single Stage LED Driver with High Voltage Startup 
CRM
Variable
Current Mode
Flyback
60
30
250 / 500
8.2
No
 
Yes
SOIC-7
  NCL30060B2DR2G  
Pb-free
Halide free
 Active     High PF Offline Single Stage LED Driver with High Voltage Startup, for Constant Voltage Applications, auto-recoverable fault handling                       
SOIC-7
  NCL30060BDR2G  
Pb-free
Halide free
 Active     High PF Offline Single Stage LED Driver with High Voltage Startup, with auto recoverable Fault Handling 
CRM
Variable
Current Mode
Flyback
60
30
250 / 500
8.2
No
 
Yes
SOIC-7
 
Pb-free
Halide free
 Active     Power Factor Controller, High Voltage, Active X2 
CRM
DCM
Variable
Current Mode
Step-Up
Variable
28
500 / 800
9
Yes
Yes
Yes
SOIC-14 NB
SOIC-16 NB
  NCP1615ADR2G  
Pb-free
Halide free
 Active     Power Factor Controller, High Voltage, Active X2 
CRM
DCM
Variable
Current Mode
Step-Up
Variable
28
500 / 800
9
Yes
Yes
Yes
SOIC-14 NB
  NCP1615C2DR2G  
Pb-free
Halide free
 Active     Power Factor Controller, High Voltage, Active X2 
CRM
DCM
Variable
Current Mode
Step-Up
Variable
28
500 / 800
9
Yes
Yes
Yes
SOIC-16 NB
  NCP1615C3DR2G  
Pb-free
Halide free
 Active     Power Factor Controller, High Voltage, Active X2                       
SOIC-16 NB
  NCP1615CDR2G  
Pb-free
Halide free
 Active     Power Factor Controller, High Voltage, Active X2 
CRM
DCM
Variable
Current Mode
Step-Up
Variable
28
500 / 800
9
Yes
Yes
Yes
SOIC-16 NB
  NCP1615D2DR2G  
Pb-free
Halide free
 Active     Power Factor Controller, High Voltage, Active X2 
CRM
DCM
Variable
Current Mode
Step-Up
Variable
28
500 / 800
9
Yes
Yes
Yes
SOIC-16 NB
  NCP1615DDR2G  
Pb-free
Halide free
 Active     Power Factor Controller, High Voltage, Active X2 
CRM
DCM
Variable
Current Mode
Step-Up
Variable
28
500 / 800
9
Yes
Yes
Yes
SOIC-16 NB
 
Pb-free
Halide free
 Product Preview     Power Factor Controller, Enhanced, High Efficiency 
CRM
Variable
Current Mode
Step-Up
Variable
18
         
TSOP-6
  NCP1602ABASNT1G  
Pb-free
Halide free
 Product Preview     Power Factor Controller, Enhanced, High Efficiency 
CRM
Variable
Current Mode
Step-Up
Variable
18
         
TSOP-6
 
Pb-free
Halide free
 Active     Power Factor Controller 
CRM
Variable
Current Mode
Step-Up
Variable
30
500 / 500
8 - 13
Yes
No
Yes
PDIP-8
SOIC-8
  MC33262DG  
Pb-free
Halide free
 Active     Power Factor Controller 
CRM
Variable
Current Mode
Step-Up
Variable
30
500 / 500
8 - 13
Yes
No
Yes
SOIC-8
  MC33262DR2G  
Pb-free
Halide free
 Active     Power Factor Controller 
CRM
Variable
Current Mode
Step-Up
Variable
30
500 / 500
8 - 13
Yes
No
Yes
SOIC-8
  MC33262PG  
Pb-free
Halide free
 Active     Power Factor Controller 
CRM
Variable
Current Mode
Step-Up
Variable
30
500 / 500
8 - 13
Yes
No
Yes
PDIP-8
 
Pb-free
Halide free
 Active     High Voltage Power Factor Correction Controller 
CRM
Variable
Current Mode
Step-Up
Variable
16
1000 / 1000
8.5 - 13
Yes
No
Yes
SOIC-16
  MC33368DG  
Pb-free
Halide free
 Active     High Voltage Power Factor Correction Controller 
CRM
Variable
Current Mode
Step-Up
Variable
16
1000 / 1000
8.5 - 13
Yes
No
Yes
SOIC-16
  MC33368DR2G  
Pb-free
Halide free
 Active     High Voltage Power Factor Correction Controller 
CRM
Variable
Current Mode
Step-Up
Variable
16
1000 / 1000
8.5 - 13
Yes
No
Yes
SOIC-16
 
Pb-free
Halide free
 Active     Power Factor Controller 
CCM
Variable
Current Mode
Boost
50
30
500 / 500
Yes
Fixed
No
Yes
PDIP-8
SOIC-8
  MC34262DG  
Pb-free
Halide free
 Active     Power Factor Controller 
CCM
Variable
Current Mode
Boost
50
30
500 / 500
Yes
Fixed
No
Yes
SOIC-8
  MC34262DR2G  
Pb-free
Halide free
 Active     Power Factor Controller 
CCM
Variable
Current Mode
Boost
50
30
500 / 500
Yes
Fixed
No
Yes
SOIC-8
  MC34262PG  
Pb-free
Halide free
 Active     Power Factor Controller 
CCM
Variable
Current Mode
Boost
50
30
500 / 500
Yes
Fixed
No
Yes
PDIP-8
 
Pb-free
Halide free
 Active     LED Driver, Offline Buck, Power Factor Corrected 
CRM
Variable
Voltage Mode
Step-Down
Up to 250
20
500 / 800
8.8
No
 
Yes
SOIC-8
  NCL30002DR2G  
Pb-free
Halide free
 Active     LED Driver, Offline Buck, Power Factor Corrected 
CRM
Variable
Voltage Mode
Step-Down
Up to 250
20
500 / 800
8.8
No
 
Yes
SOIC-8
 
Pb-free
Halide free
 Active     Power Factor Controller, Enhanced, High Voltage and Efficient Standby Mode 
DCM
Fixed
Voltage Mode
Step-Up
Up to 250
20
500 / 800
9 - 15
Yes
Yes
Yes
SOIC-16
  NCP1605ADR2G  
Pb-free
Halide free
 Active     Power Factor Controller, Enhanced, High Voltage and Efficient Standby Mode 
DCM
Fixed
Voltage Mode
Step-Up
Up to 250
20
500 / 800
9 - 15
Yes
Yes
Yes
SOIC-16
  NCP1605BDR2G  
Pb-free
Halide free
 Active     Power Factor Controller, Enhanced, High Voltage and Efficient Standby Mode 
DCM
Fixed
Voltage Mode
Step-Up
Up to 250
20
500 / 800
9 - 15
Yes
Yes
Yes
SOIC-16
  NCP1605DR2G  
Pb-free
Halide free
 Active     Power Factor Controller, Enhanced, High Voltage and Efficient Standby Mode 
DCM
Fixed
Voltage Mode
Step-Up
Up to 250
20
500 / 800
9 - 15
Yes
Yes
Yes
SOIC-16
 
Pb-free
Halide free
 Active     Power Factor Controller, Cost Effective 
CRM
Variable
Voltage Mode
Step-Up
Variable
20
500 / 800
9.5 - 12
Yes
Yes
Yes
SOIC-8
  NCP1607BDR2G  
Pb-free
Halide free
 Active     Power Factor Controller, Cost Effective 
CRM
Variable
Voltage Mode
Step-Up
Variable
20
500 / 800
9.5 - 12
Yes
Yes
Yes
SOIC-8
 
Pb-free
Halide free
 Active     PFC Controller, Critical Conduction Mode, with a Transconductance Error Amplifier 
CRM
Variable
Voltage Mode
Step-Up
Variable
20
500 / 800
9.5 - 12
No
Yes
No
SOIC-8
  NCP1608BDR2G  
Pb-free
Halide free
 Active     PFC Controller, Critical Conduction Mode, with a Transconductance Error Amplifier 
CRM
Variable
Voltage Mode
Step-Up
Variable
20
500 / 800
9.5 - 12
No
Yes
No
SOIC-8
 
Pb-free
Halide free
 Active     Power Factor Controller, Enhanced, High Efficiency 
CRM
Variable
Current Mode
Step-Up
Variable
35
500 / 800
9
No
Yes
Yes
SOIC-8
  NCP1611BDR2G  
Pb-free
Halide free
 Active     Power Factor Controller, Enhanced, High Efficiency, with 17 V Startup (typ) 
CRM
Variable
Current Mode
Step-Up
Variable
35
500 / 800
9
No
Yes
Yes
SOIC-8
 
Pb-free
Halide free
 Active     Power Factor Controller, Enhanced, High Effficiency 
CRM
DCM
Variable
Current Mode
Step-Up
Variable
35
500 / 800
9
Yes
Yes
Yes
SOIC-10 NB
  NCP1612A1DR2G  
Pb-free
Halide free
 Active     Power Factor Controller, Enhanced, High Effficiency, VBUV 1V 
CRM
DCM
Variable
Current Mode
Step-Up
Variable
35
500 / 800
9
Yes
Yes
Yes
SOIC-10 NB
  NCP1612ADR2G  
Pb-free
Halide free
 Active     Power Factor Controller, Enhanced, High Effficiency, and 10.5 V Startup Level 
CRM
DCM
Variable
Current Mode
Step-Up
Variable
35
500 / 800
9
Yes
Yes
Yes
SOIC-10 NB
  NCP1612BDR2G  
Pb-free
Halide free
 Active     Power Factor Controller, Enhanced, High Effficiency, and 17 V Startup Level 
CRM
DCM
Variable
Current Mode
Step-Up
Variable
35
500 / 800
9
Yes
Yes
Yes
SOIC-10 NB
 
Pb-free
Halide free
 Active     Power Factor Controller, 2-Phase, Interleaved 
CRM
Variable
Voltage Mode
Step-Up
Up to 500
20
500 / 500
9.5 - 12
Yes
Yes
YES
SOIC-16
  NCP1631DR2G  
Pb-free
Halide free
 Active     Power Factor Controller, 2-Phase, Interleaved 
CRM
Variable
Voltage Mode
Step-Up
Up to 500
20
500 / 500
9.5 - 12
Yes
Yes
YES
SOIC-16
 
Pb-free
Halide free
 Active     Power Factor Correction Controller 
CCM
Fixed
Current Mode
Step-Up
25 - 250
20
1500 / 1500
10 - 10.5
Yes
No
Yes
SOIC-16
  NCP1650DR2G  
Pb-free
Halide free
 Active     Power Factor Correction Controller 
CCM
Fixed
Current Mode
Step-Up
25 - 250
20
1500 / 1500
10 - 10.5
Yes
No
Yes
SOIC-16
 
Pb-free
Halide free
 Active     Controller, PFC, High Efficiency, Single Stage 
CCM
DCM
Fixed
Current Mode
Step-Down
100
20
1
9.3 - 11.3
Yes
Yes
YES
SOIC-16
SOIC-20W
  NCP1652ADR2G  
Pb-free
Halide free
 Active     Controller, PFC, High Efficiency, Single Stage 
DCM
Fixed
Current Mode
Step-Down
100
20
1
9.3 - 11.3
Yes
Yes
YES
SOIC-16
  NCP1652DR2G  
Pb-free
Halide free
 Active     Controller, PFC, High Efficiency, Single Stage 
CCM
DCM
Fixed
Current Mode
Step-Down
100
20
1
9.3 - 11.3
Yes
Yes
YES
SOIC-16
  NCP1652DWR2G  
Pb-free
Halide free
 Active     Controller, PFC, High Efficiency, Single Stage 
CCM
DCM
Fixed
Current Mode
Step-Down
100
20
1
9.3 - 11.3
Yes
Yes
YES
SOIC-20W
 
Pb-free
Halide free
 Active     Controller, PFC, Continuous Conduction Mode, Fixed Frequency, Compact 
CCM
Fixed
Current Mode
Step-Up
67
100
18
1000 / 1000
8.7 - 13.25
Yes
Fixed
Yes
PDIP-8
SOIC-8
  NCP1653ADR2G  
Pb-free
Halide free
 Active     Controller, PFC, Continuous Conduction Mode, Fixed Frequency, Compact 
CCM
Fixed
Current Mode
Step-Up
67
18
1000 / 1000
8.7 - 13.25
Yes
Fixed
Yes
SOIC-8
  NCP1653APG  
Pb-free
Halide free
 Active     Controller, PFC, Continuous Conduction Mode, Fixed Frequency, Compact 
CCM
Fixed
Current Mode
Step-Up
67
18
1000 / 1000
8.7 - 13.25
Yes
Fixed
Yes
PDIP-8
  NCP1653DR2G  
Pb-free
Halide free
 Active     Controller, PFC, Continuous Conduction Mode, Fixed Frequency, Compact 
CCM
Fixed
Current Mode
Step-Up
100
18
1000 / 1000
8.7 - 13.25
Yes
Fixed
Yes
SOIC-8
  NCP1653PG  
Pb-free
Halide free
 Active     Controller, PFC, Continuous Conduction Mode, Fixed Frequency, Compact 
CCM
Fixed
Current Mode
Step-Up
100
18
1000 / 1000
8.7 - 13.25
Yes
Fixed
Yes
PDIP-8
 
Pb-free
Halide free
 Active     Power Factor Correction Controller for Compact and Robust, Continuous Conduction Mode Pre-Converters 
CCM
Fixed
Current Mode
Step-Up
65
133
200
20
1500 / 1500
10.5 - 13.75
No
Yes
Yes
SOIC-8
  NCP1654BD133R2G  
Pb-free
Halide free
 Active     Power Factor Correction Controller for Compact and Robust, Continuous Conduction Mode Pre-Converters 
CCM
Fixed
Current Mode
Step-Up
133
20
1500 / 1500
10.5 - 13.75
No
Yes
Yes
SOIC-8
  NCP1654BD200R2G  
Pb-free
Halide free
 Active     Power Factor Correction Controller for Compact and Robust, Continuous Conduction Mode Pre-Converters 
CCM
Fixed
Current Mode
Step-Up
200
20
1500 / 1500
10.5 - 13.75
No
Yes
Yes
SOIC-8
  NCP1654BD65R2G  
Pb-free
Halide free
 Active     Power Factor Correction Controller for Compact and Robust, Continuous Conduction Mode Pre-Converters 
CCM
Fixed
Current Mode
Step-Up
65
20
1500 / 1500
10.5 - 13.75
No
Yes
Yes
SOIC-8
 
Pb-free
Halide free
 Active     High Performance Combo Controller for ATX Power Supplies 
CCM
Variable
Current Mode
Half-Bridge
Up to 500
20
500 / 1000
9/10.4
Yes
Yes
Yes
SOIC-24
  NCP1910A100DWR2G  
Pb-free
Halide free
 Active     High Performance Combo Controller for ATX Power Supplies                       
SOIC-24
  NCP1910A65DWR2G  
Pb-free
Halide free
 Active     High Performance Combo Controller for ATX Power Supplies 
CCM
Variable
Current Mode
Half-Bridge
Up to 500
20
500 / 1000
9/10.4
Yes
Yes
Yes
SOIC-24
  NCP1910B100DWR2G  
Pb-free
Halide free
 Active     High Performance Combo Controller for ATX Power Supplies                       
SOIC-24
  NCP1910B65DWR2G  
Pb-free
Halide free
 Active     High Performance Combo Controller for ATX Power Supplies 
CCM
Variable
Current Mode
Half-Bridge
Up to 500
20
500 / 1000
9/10.4
Yes
Yes
Yes
SOIC-24
 
Pb-free
Halide free
 Active     PFC and Flyback Controller for Flat Panel TVs 
CRM
Fixed
Current Mode
Flyback
65
30
800 / 800
Yes
No
Yes
Yes
SOIC-16
  NCP1927DR2G  
Pb-free
Halide free
 Active     PFC and Flyback Controller for Flat Panel TVs 
CRM
Fixed
Current Mode
Flyback
65
30
800 / 800
Yes
No
Yes
Yes
SOIC-16
 
Pb-free
Halide free
 Active     Combination Power Factor Correction & Quasi-Resonant Flyback Controller 
CRM
Variable
Current Mode
Flyback
Variable
30
0.5
Yes
Yes
Yes
Yes
SOIC-20 NB
  NCP1937A1DR2G  
Pb-free
Halide free
 Active     Combination Power Factor Correction & Quasi-Resonant Flyback Controller 
CRM
Variable
Current Mode
Flyback
Variable
30
0.5
Yes
Yes
Yes
Yes
SOIC-20 NB
  NCP1937A2DR2G  
Pb-free
Halide free
 Active     Combination Power Factor Correction & Quasi-Resonant Flyback Controller 
CRM
Variable
Current Mode
Flyback
Variable
30
0.5
Yes
     
SOIC-20 NB
  NCP1937A3DR2G  
Pb-free
Halide free
 Active     Combination Power Factor Correction & Quasi-Resonant Flyback Controller 
CRM
Variable
Current Mode
Flyback
Variable
30
0.5
Yes
     
SOIC-20 NB
  NCP1937B1DR2G  
Pb-free
Halide free
 Active     Combination Power Factor Correction & Quasi-Resonant Flyback Controller 
CRM
Variable
Current Mode
Flyback
Variable
30
0.5
Yes
Yes
Yes
Yes
SOIC-20 NB
  NCP1937B2DR2G  
Pb-free
Halide free
 Active     Combination Power Factor Correction & Quasi-Resonant Flyback Controller 
CRM
Variable
Current Mode
Flyback
Variable
30
0.5
Yes
     
SOIC-20 NB
  NCP1937B3DR2G  
Pb-free
Halide free
 Active     Combination Power Factor Correction & Quasi-Resonant Flyback Controller 
CRM
Variable
Current Mode
Flyback
Variable
30
0.5
Yes
     
SOIC-20 NB
  NCP1937C1DR2G  
Pb-free
Halide free
 Active     Combination Power Factor Correction & Quasi-Resonant Flyback Controller 
CRM
Variable
Current Mode
Flyback
Variable
30
0.5
Yes
Yes
Yes
Yes
SOIC-20 NB
  NCP1937C4DR2G  
Pb-free
Halide free
 Active     Combination Power Factor Correction & Quasi-Resonant Flyback Controller 
CRM
Variable
Current Mode
Flyback
Variable
30
0.5
Yes
     
SOIC-20 NB
  NCP1937C61DR2G  
Pb-free
Halide free
 Active     Combination Power Factor Correction & Quasi-Resonant Flyback Controller 
CRM
Variable
Current Mode
Flyback
Variable
30
0.5
Yes
     
SOIC-20 NB
 
Page size: 
1 - 21 of 21    [  1 ]  
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 

/
 
 
 
 
 
 
 
 
 
 

/