feedback
Rate this webpage

Need
Support?



instructional button How to Build Your Block Diagram


View Interactive Block Diagram Video Tutorial

Headphone Amp

Audio Amplifiers

Class D Audio Amplifiers - Class AB Audio Amplifiers

Class D and class AB audio amplifiers.
Add to Worksheet
Worksheet
See all devices in this product family
Return to Digital Video Recorder Application Diagram

3 Products Shown  
Compliance  
Output Power Typ (W)  
VCC Max (V)  
Output Type  
Efficiency Typ (%)  
ton Typ (ms)  
THD + N Typ (%)  
IQ Typ (mA)  
ISD Typ (nA)  
Package Type  
Hide These Parameters
Add/Remove
Parameters
Show These Parameters
Column Order
  
  
  
Printer Friendly Version
PDF Format
Excel Format
CSV Format
Reset All
Clear Filters
Quick Filter
Customize Table
Transpose Table
Export
Parametric Filtering Video Tutorial
Page size: 
1 - 3 of 3    [  1 ]  
Select Product Data Sheet Compliance Status Description Class Output Power Typ (W) VCC Max (V) Output Type Efficiency Typ (%) ton Typ (ms) THD + N Typ (%) IQ Typ (mA) ISD Typ (nA) Package Type
  
 
 
 
 
 
                         
Select Product Data Sheet Compliance Status Description Class Output Power Typ (W) VCC Max (V) Output Type Efficiency Typ (%) ton Typ (ms) THD + N Typ (%) IQ Typ (mA) ISD Typ (nA) Package Type
  
 
 
 
 
 
                         
Pb-free
Halide free
 Active     Audio Power Amplifier, Stereo Headphone 135 mW 
AB
0.135
5.5
Multiple Analog
63
285
0.003
1.5
10
Micro10
UDFN-10
  NCP2809ADMR2G  
Pb-free
Halide free
 Active     Audio Power Amplifier, Stereo Headphone 135 mW 
AB
0.135
5.5
Multiple Analog
63
285
0.003
1.5
10
Micro10
  NCP2809BDMR2G  
Pb-free
Halide free
 Active     Audio Power Amplifier, Stereo Headphone 135 mW 
AB
0.135
5.5
Multiple Analog
63
285
0.003
1.5
10
Micro10
  NCP2809BMUTXG  
Pb-free
Halide free
 Active     Audio Power Amplifier, Stereo Headphone 135 mW 
AB
0.135
5.5
Multiple Analog
63
285
0.003
1.5
10
UDFN-10
 
Pb-free
Halide free
 Active     Audio Power Amplifier, True Ground Stereo Headphone 
AB
0.11
5
Multiple Analog
60
1
0.01
6
10
Flip-Chip-12
TSSOP-14
  NCP2811ADTBR2G  
Pb-free
Halide free
 Active     Audio Power Amplifier, True Ground Stereo Headphone 
AB
0.11
5
Multiple Analog
60
1
0.01
6
10
TSSOP-14
  NCP2811AFCT1G  
Pb-free
Halide free
 Active     Audio Power Amplifier, True Ground Stereo Headphone 
AB
0.11
5
Multiple Analog
60
1
0.01
6
10
Flip-Chip-12
  NCP2811BDTBR2G  
Pb-free
Halide free
 Active     Audio Power Amplifier, True Ground Stereo Headphone 
AB
0.11
5
Multiple Analog
60
1
0.01
6
10
TSSOP-14
  NCP2811BFCCT1G  
Pb-free
Halide free
 Active     Audio Power Amplifier, True Ground Stereo Headphone, with Backside Laminate Coating 
AB
0.11
5
Multiple Analog
60
1
0.01
6
10
Flip-Chip-12
 
Pb-free
Halide free
 Active     Audio Power Amplifier, 1.8 Watt, with Selectable Shutdown 
AB
1.8
5.5
Differential
64
140
0.01
1.9
20
DFN-10
Flip-Chip-9
Micro10
  NCP4894DMR2G  
Pb-free
Halide free
 Active     Audio Power Amplifier, 1.8 Watt, with Selectable Shutdown 
AB
1.8
5.5
Differential
64
140
0.01
1.9
20
Micro10
  NCP4894FCT1G  
Pb-free
Halide free
 Active     Audio Power Amplifier, 1.8 Watt, with Selectable Shutdown 
AB
1.8
5.5
Differential
64
140
0.01
1.9
20
Flip-Chip-9
  NCP4894MNR2G  
Pb-free
Halide free
 Active     Audio Power Amplifier, 1.8 Watt, with Selectable Shutdown 
AB
1.8
5.5
Differential
64
140
0.01
1.9
20
DFN-10
 
Page size: 
1 - 3 of 3    [  1 ]