feedback
Rate this webpage

Need
Support?



instructional button How to Build Your Block Diagram


View Interactive Block Diagram Video Tutorial

SRAM Memory

Serial SRAM memory.
Add to Worksheet
Worksheet
See only devices recommended for this application
Return to Instrumentation - Data Acquisition Application Diagram

5 Products Shown(0 Products Filtered Out)   10 Orderable Parts  
Compliance  
Density  
Organization (bits)  
fcycle Max (MHz)  
VCC Min (V)  
VCC Max (V)  
Istandby Typ (µA)  
Iact Max (µA)  
Package Type  
Hide These Parameters
Add/Remove
Parameters
Show These Parameters
Column Order
  
  
  
Printer Friendly Version
PDF Format
Excel Format
CSV Format
Reset All
Clear Filters
Quick Filter
Customize Table
Transpose Table
Export
Parametric Filtering Video Tutorial
Page size: 
1 - 5 of 5    [  1 ]  
Select Product Data Sheet Compliance Status Description Type Density Organization (bits) fcycle Max (MHz) VCC Min (V) VCC Max (V) Istandby Typ (µA) Iact Max (µA) Package Type
  
 
 
 
 
 
                       
Select Product Data Sheet Compliance Status Description Type Density Organization (bits) fcycle Max (MHz) VCC Min (V) VCC Max (V) Istandby Typ (µA) Iact Max (µA) Package Type
  
 
 
 
 
 
                       
Pb-free
Halide free
 Active     Serial SRAM, 1 Mb, Ultra-Low-Power, 2.5 to 5.5 V 
Serial
1 Mb
128k x 8
20
2.5
5.5
4
   
  N01S830HAT22I  
Pb-free
Halide free
 Active     Serial SRAM, 1 Mb, Ultra-Low-Power, 2.5 to 5.5 V 
Serial
1 Mb
128k x 8
20
2.5
5.5
4
   
  N01S830HAT22IT  
Pb-free
Halide free
 Active     Serial SRAM, 1 Mb, Ultra-Low-Power, 2.5 to 5.5 V 
Serial
1 Mb
128k x 8
20
2.5
5.5
4
   
 
Pb-free
Halide free
 Active     Serial SRAM Memory, 256-kb, 1.8 V 
Serial
256 kb
32k x 8
16
1.7
1.95
0.2
-
SOIC-8
TSSOP-8
  N25S818HAS21I  
Pb-free
Halide free
 Active     Serial SRAM Memory, 256-kb, 1.8 V 
Serial
256 kb
32k x 8
16
1.7
1.95
0.2
-
SOIC-8
  N25S818HAT21I  
Pb-free
Halide free
 Active     Serial SRAM Memory, 256-kb, 1.8 V 
Serial
256 kb
32k x 8
16
1.7
1.95
0.2
-
TSSOP-8
 
Pb-free
Halide free
 Active     Serial SRAM Memory, 256-kb, 3.0 V 
Serial
256 kb
32k x 8
20
2.7
3.6
1
-
SOIC-8
TSSOP-8
  N25S830HAS22I  
Pb-free
Halide free
 Active     Serial SRAM Memory, 256-kb, 3.0 V 
Serial
256 kb
32k x 8
20
2.7
3.6
1
-
SOIC-8
  N25S830HAT22I  
Pb-free
Halide free
 Active     Serial SRAM Memory, 256-kb, 3.0 V 
Serial
256 kb
32k x 8
20
2.7
3.6
1
-
TSSOP-8
 
Pb-free
Halide free
 Active     Serial SRAM Memory, 64-kb, 1.8 V 
Serial
64 kb
8k x 8
16
1.7
1.95
1
4
SOIC-8
TSSOP-8
  N64S818HAS21I  
Pb-free
Halide free
 Active     Serial SRAM Memory, 64-kb, 1.8 V 
Serial
64 kb
8k x 8
16
1.7
1.95
1
4
SOIC-8
  N64S818HAT21I  
Pb-free
Halide free
 Active     Serial SRAM Memory, 64-kb, 1.8 V 
Serial
64 kb
8k x 8
16
1.7
1.95
1
4
TSSOP-8
 
Pb-free
Halide free
 Active     Serial SRAM Memory, 64-kb, 3.0 V 
Serial
64 kb
8k x 8
20
2.7
3.6
1
4
SOIC-8
TSSOP-8
  N64S830HAS22I  
Pb-free
Halide free
 Active     Serial SRAM Memory, 64-kb, 3.0 V 
Serial
64 kb
8k x 8
20
2.7
3.6
1
4
SOIC-8
  N64S830HAT22I  
Pb-free
Halide free
 Active     Serial SRAM Memory, 64-kb, 3.0 V 
Serial
64 kb
8k x 8
20
2.7
3.6
1
4
TSSOP-8
 
Page size: 
1 - 5 of 5    [  1 ]  
 
 
 
 
 
Must match all (AND)