Energy Efficient Innovations
www.onsemi.com

ON Semiconductor Introduces Two New Series of Power Factor Corrected Ac-Dc Drivers for LED Lighting Applications

Extends single stage solutions with high power factor capability and broadens two stage solutions up to 150 watts















Power Factor Corrected Quasi-Resonant Primary Side Current Mode Controller for LED Lighting.

PHOENIX, Ariz. – Dec. 15, 2014 – ON Semiconductor (Nasdaq: ONNN), driving energy efficient innovations, announces two new series of power factor corrected (PFC) offline Ac-Dc drivers for high performance LED lighting applications. Extending the NCL3008x family of products, the NCL30085, NCL30086 and NCL30088 address single stage design implementations up to 60 watts (W) that require high power factor. The NCL30030 broadens the existing solutions which support higher power (up to 150 W) two stage topologies that require low optical ripple and wide LED forward voltage variation.

“Compact, robust and flexible, these new PFC controllers address the need for higher performance solutions in the LED lamp and driver market,” said Shane Chilton, senior director of the Ac-Dc Power Conversion division at ON Semiconductor. “These solutions deliver precise current regulation via our unique architecture. This translates into LED lighting designs that are more flexible and can be future proofed with a common control approach.”

The NCL30085, NCL30086 and NCL30088 utilize a power factor corrected current control algorithm which makes them suitable for flyback buck-boost, and SEPIC topologies. By operating in quasi-resonant mode these devices are able to deliver optimum efficiency across wide line and load levels. The innovative control methodology they employ allows strict current regulation to be achieved (within 2 percent typically) solely from the primary side.

The non-dimmable NCL30088 is complemented by the NCL30086, which is ‘smart-dimmable’, supporting analog and/or pulse-width modulation (PWM) dimming with a single input that controls the average LED current. Completing the series is the NCL30085 which supports three levels of log step dimming (70 percent, 25 percent and 5 percent). As a consequence, it permits light output reduction by toggling the AC switch on/off to signal the controller to lower the LED current point. All three devices feature user configurable current thermal fold-back mechanisms that help prevent overheating and enable manufacturers to support longer lifetime warranties.

The NCL30085 and NCL30088 are offered in SOIC-8 packages, while the NCL30086 is offered in SOIC-10 package with pricing of the series starting at $0.35 per unit in 10,000 unit quantities.

The NCL30030 is a two stage PFC controller plus quasi-resonant flyback controller optimized for medium and high power LED lighting applications up to 150 W. This device is best suited for commercial lighting such as lowbay, highbay and streetlighting. The NCL30030 makes use of a proprietary multiplier architecture to achieve low harmonic distortion and near-unity power factor while operating in critical conduction mode (CrM).

The NCL30030 is in an SOIC−16 package with 1 pin removed for high voltage spacing and pricing starts at $0.65 per unit in 10,000 unit quantities.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.