Energy Efficient Innovations
www.onsemi.com

ON Semiconductor’s New 2.1 Megapixel CMOS Image Sensor Delivers High Performance 1080p HDR Video for Security Cameras

Sensor combines industry leading low-light capabilities with superior near-infrared performance















press release photo

PHOENIX, Ariz. – Dec. 9, 2014 – ON Semiconductor (Nasdaq: ONNN), driving energy efficiency innovations, has introduced its latest high performance CMOS image sensor targeted for use in advanced video security cameras. The AR0230CS image sensor is a 1/2.7 inch optical format device with 105 decibel (dB) dynamic range that combines industry leading low-light capabilities with superior near-infrared (NIR) performance.

For security camera makers looking to upgrade"o, from the 1/2.7 inch 2.1 megapixel (MP) CMOS sensor with integrated high dynamic range (HDR) support. This image sensor enables the capture of high-definition (HD) 1080p video data at a rate of 60 frames-per-second (fps). It includes integrated support for HDR video, with improved motion compensation, advanced local tone mapping (ALTM), and digital lateral overflow (DLO) to minimize motion artifacts and enhance HDR color reproduction. This complete HDR functionality ensures fast time to market for new HDR 1080p camera designs. Additionally, the AR0230CS provides interleaved T1/T2 output for those using third-party ISP HDR support.

ON Semiconductor’s proprietary dual-conversion gain 3.0 micron (µm) DR-Pix™ pixel technology is used to enhance low light performance and broaden the dynamic range up to a maximum of 105 dB. The DR-Pix™ technology pixel provides two modes: a low conversion gain mode that is optimized to offer greater charge handling capacity in bright environments and a high conversion gain mode which delivers increased sensitivity and reduced readout noise in low light environments. Additional features include global reset release shutter mode, sophisticated on-board statistics engine, high-speed configurable context switching, automatic black level calibration (BLC), on-chip phase-locked loop (PLL) and temperature sensor.

The operating temperature of the AR0230CS spans from -30 °C to +85 °C, and has both parallel and HiSPi™ interfaces.

“With demands for higher resolutions, the growth in professional and consumer 1080p security cameras has been tremendous and the 2.1 megapixel, 1/2.7 inch AR0230CS sensor is well positioned for this market,” said Alvin Wong, senior director of automotive and industrial CMOS imaging products, ON Semiconductor. “This sensor’s extensive dynamic range, superior low light performance and NIR sensitivity set it apart from other imaging solutions on the market.”

Packaging and Availability

The AR0230CS is offered in a 10 mm x 10 mm 80-pin iBGA package. It is currently sampling and is expected to be in mass production in the first quarter of 2015.

Follow @onsemi on Twitter: www.twitter.com/onsemi

About ON Semiconductor
ON Semiconductor (Nasdaq: ONNN) is driving energy efficient innovations, empowering customers to reduce global energy use. The company offers a comprehensive portfolio of energy efficient power and signal management, logic, discrete and custom solutions to help design engineers solve their unique design challenges in automotive, communications, computing, consumer, industrial, LED lighting, medical, military/aerospace and power supply applications. ON Semiconductor operates a responsive, reliable, world-class supply chain and quality program, and a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.